IESNA:LM-63-2002
[TEST]P1440219
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]04/14/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2602-694-2)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]MPB-A4-D-U-SYM-U-7030
[LUMINAIRE] BRECKENRIDGE POST TOP LUMINAIRE w/ SYMMETRIC DISTRIBUTION 03000K CCT 70 CRI LIGHT ENGINE
[LAMP] (1) 03000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.34A 40.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]03000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_THDi]8.7%
[_PF]0.95
[_SEARCH_MOUNTING] Post Top, POLE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4226.1
TILT=NONE
1 -1 1 74 21 1 1 -1.0000 -1.0000 0.5730
1.000 1 40.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82 82.5 85 87.5 90 92.5 95 
 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 
 137.5 140 142.5 145 147.5 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 
 175 177.5 180 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
46.3 38.5 49.6 60.2 71.9 82.0 88.6 94.8 99.8 105.4 109.8 114.9 119.3 123.8 128.8 134.4 142.2 155.6 179.5 216.3 
265.4 326.7 413.1 504.6 586.0 641.7 689.7 730.4 769.9 810.1 844.7 868.1 864.2 852.5 851.9 843.0 
807.3 767.7 720.9 665.1 589.3 450.5 261.5 172.8 131.0 113.7 104.8 98.1 93.1 87.5 80.3 73.0 64.1 55.2 
45.7 36.8 27.3 20.1 15.1 11.2 8.4 5.6 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 38.5 48.5 59.7 71.9 82.5 89.2 94.8 99.8 105.4 110.4 114.9 118.8 123.8 128.2 134.4 142.7 156.1 179.5 213.0 
265.4 334.0 420.9 511.3 587.1 639.5 686.9 731.5 773.9 808.4 840.2 860.8 856.4 843.5 843.0 831.3 
798.9 758.2 713.6 658.4 582.6 443.2 264.8 170.6 129.9 113.2 104.3 97.6 92.0 86.4 79.7 71.9 64.1 55.2 
45.7 36.8 27.9 20.1 14.5 11.2 8.4 5.6 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 38.5 48.5 60.2 71.9 82.0 89.2 94.8 99.8 104.8 109.8 114.3 118.8 123.2 127.7 133.8 142.2 156.1 180.1 218.0 
268.2 339.0 422.6 512.9 582.1 635.0 678.5 721.4 757.1 789.5 813.4 825.7 816.2 798.4 798.9 784.4 
750.4 711.4 671.8 625.5 558.6 433.2 262.0 170.6 130.5 112.6 103.1 97.0 91.4 85.9 79.2 71.9 64.1 55.8 
46.3 37.4 28.4 20.1 15.1 11.2 8.4 5.6 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 40.1 48.5 59.1 71.9 81.4 89.2 94.8 99.8 104.8 109.8 114.3 118.8 123.8 128.2 133.8 142.7 157.8 184.0 221.3 
271.5 332.3 413.7 494.5 553.1 604.9 650.6 694.7 727.6 754.9 776.1 786.7 777.2 770.5 767.2 754.9 
726.5 688.5 647.3 599.9 535.8 427.1 260.9 167.8 128.8 110.9 102.0 95.3 89.8 84.7 78.1 71.9 64.1 55.8 
46.3 37.9 28.4 20.6 15.1 11.2 8.4 5.0 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 41.3 48.5 59.1 70.8 80.8 88.6 94.2 99.8 105.4 110.9 114.9 119.3 123.2 127.7 134.4 143.3 160.0 187.9 226.4 
277.1 347.3 427.1 511.8 569.8 625.5 672.9 712.0 744.3 772.7 795.0 806.7 801.2 799.5 791.7 779.4 
753.2 714.2 671.8 623.3 558.1 450.5 283.2 174.5 133.8 115.4 105.9 98.7 92.6 87.0 80.3 73.6 65.8 57.4 
47.9 39.0 29.5 21.2 15.6 11.7 8.4 5.6 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 43.5 49.1 58.5 69.7 80.3 88.1 93.7 99.2 104.3 109.8 114.3 118.2 122.7 127.1 133.2 143.3 160.6 188.4 229.7 
282.1 348.5 427.6 506.2 567.0 616.1 659.6 700.3 734.3 758.8 780.0 785.0 775.5 783.3 771.6 761.0 
734.3 699.7 658.4 612.7 553.1 460.0 293.3 179.0 134.4 117.1 107.0 99.8 93.1 87.5 81.4 74.2 66.3 58.0 
49.6 40.1 30.7 22.3 16.2 11.7 8.9 5.6 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 44.0 49.1 57.4 68.6 79.2 87.0 92.6 98.1 104.3 109.3 113.7 117.6 121.5 125.4 131.0 141.1 157.2 185.1 225.8 
275.4 341.8 422.1 499.0 562.5 608.8 655.1 698.0 738.7 766.6 788.9 793.4 780.0 787.8 775.5 767.7 
740.4 705.8 667.4 620.5 560.3 468.9 305.5 183.4 138.8 118.2 108.2 100.9 94.8 88.1 82.0 75.3 68.0 59.7 
50.2 41.3 31.2 22.3 16.2 12.3 8.9 5.6 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 44.6 48.5 56.9 68.0 78.1 86.4 92.6 98.7 105.4 110.4 114.9 118.8 122.1 126.0 131.6 141.6 161.1 190.1 232.5 
286.0 354.6 434.3 507.4 564.2 611.1 648.4 688.5 720.9 746.5 762.7 763.3 748.2 753.2 745.4 732.0 
713.6 679.1 642.8 598.8 548.6 462.8 310.5 184.0 137.2 117.1 107.6 100.9 95.3 88.6 82.5 75.8 68.6 60.2 
50.7 41.3 31.2 22.3 16.7 12.3 8.9 5.6 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 44.0 47.9 58.0 68.0 78.1 86.4 92.6 99.2 105.4 110.4 114.9 118.8 122.7 126.6 131.0 141.1 159.5 189.0 229.7 
282.7 351.8 436.0 511.8 571.5 615.5 660.1 705.8 743.7 772.7 798.4 805.1 799.5 802.3 793.9 778.9 
753.2 714.8 673.5 629.5 577.0 488.4 328.9 196.8 141.6 120.4 109.3 102.6 96.5 89.2 83.1 75.8 68.0 59.7 
50.2 40.7 30.1 21.7 15.6 12.3 8.4 5.6 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 44.0 47.9 60.2 68.0 78.1 87.0 93.1 99.2 104.8 110.4 114.3 118.8 121.5 124.9 129.9 138.3 155.0 185.1 223.0 
275.4 344.6 433.2 510.7 568.1 616.1 657.3 696.9 734.8 764.9 788.3 800.6 796.7 805.1 796.7 784.4 
758.8 713.6 670.2 626.7 575.9 485.6 337.3 197.9 145.0 121.0 109.3 102.6 95.9 89.8 82.5 75.3 67.5 58.5 
49.1 39.6 29.5 21.2 15.6 11.7 8.4 5.6 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 44.6 47.4 59.7 68.0 77.5 86.4 93.1 98.7 104.8 109.8 114.9 118.2 122.1 124.9 129.3 137.7 153.9 181.2 220.2 
272.6 341.2 426.5 502.9 563.1 611.6 656.8 696.9 734.3 763.8 787.2 804.0 802.8 807.9 801.2 790.6 
763.3 719.8 675.7 634.5 584.3 494.0 340.7 202.4 147.2 123.8 110.4 104.3 97.0 90.3 83.1 75.3 67.5 58.5 
47.9 39.0 29.0 20.6 15.1 11.2 7.8 5.0 1.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 44.0 45.7 59.1 68.0 77.5 85.9 92.6 98.7 104.3 109.8 114.3 118.8 122.1 124.9 129.3 137.2 152.2 179.5 218.0 
268.2 336.2 419.8 499.5 564.2 616.1 660.1 700.8 734.3 764.4 786.1 804.0 811.2 814.6 811.8 800.6 
772.7 727.0 680.2 638.9 595.4 508.5 350.1 205.7 148.9 123.8 110.9 104.8 97.6 90.3 83.1 75.8 66.9 58.0 
48.5 37.9 28.4 20.6 15.1 11.2 7.8 4.5 1.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 43.5 44.0 57.4 67.5 76.9 85.3 92.6 98.7 104.3 109.8 114.3 119.3 122.7 126.0 129.9 136.6 151.1 177.3 214.6 
271.0 339.5 427.6 512.4 574.8 629.5 676.3 720.3 756.6 788.9 816.8 831.8 839.6 835.2 831.8 821.8 
788.3 740.4 695.2 657.9 604.4 519.6 354.6 215.8 151.1 126.0 113.7 105.9 98.7 91.4 84.2 76.4 68.0 59.1 
48.5 38.5 27.9 20.6 15.1 10.6 7.2 3.9 0.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 43.5 42.9 56.3 67.5 76.9 85.3 92.6 98.7 104.8 110.9 116.0 120.4 124.3 128.2 132.1 138.3 152.8 176.2 214.6 
271.5 347.9 434.9 517.9 582.1 632.8 682.4 724.8 756.6 787.8 808.4 829.6 830.7 827.9 821.8 811.2 
782.2 737.6 691.3 652.9 604.9 524.6 362.4 214.1 151.1 126.6 114.3 107.0 100.4 93.7 85.9 78.1 69.7 60.2 
50.2 38.5 28.4 20.6 15.6 11.2 7.8 3.9 0.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 41.8 41.8 54.1 66.9 76.9 86.4 93.1 99.2 105.4 111.5 117.1 121.5 125.4 129.3 133.2 139.4 152.8 176.7 220.2 
279.9 363.5 458.8 538.6 603.8 653.4 703.6 747.1 781.7 811.2 830.7 845.2 845.2 849.7 846.9 831.8 
796.7 750.4 705.3 661.2 612.2 539.7 380.8 224.7 155.6 128.2 116.5 108.2 100.9 94.2 87.0 78.6 69.7 59.7 
49.6 38.5 29.0 21.2 15.6 11.2 7.8 3.9 0.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 39.0 40.7 53.5 65.2 75.8 85.9 92.6 98.7 105.4 110.9 116.0 120.4 124.3 127.7 131.6 139.4 153.9 181.2 220.8 
281.0 363.0 457.7 535.2 594.3 641.2 689.7 734.3 769.4 801.2 817.3 824.0 831.8 839.1 836.9 824.0 
785.6 738.7 690.2 656.2 607.2 538.6 405.9 230.3 155.6 129.3 116.0 107.0 99.8 93.1 85.9 78.1 69.1 59.7 
48.5 38.5 28.4 21.2 15.6 11.2 7.2 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 37.9 40.7 51.9 64.1 76.4 86.4 93.1 99.2 105.4 110.9 116.0 120.4 123.8 127.1 132.1 138.8 153.3 181.8 225.2 
284.9 368.5 457.7 525.2 577.6 623.3 671.8 720.9 762.7 795.6 809.5 806.2 816.2 836.3 826.8 818.5 
773.3 718.1 679.1 652.9 613.3 550.8 427.6 240.9 157.2 128.8 114.9 105.9 98.7 92.0 85.3 77.5 69.1 59.7 
49.6 39.6 30.1 22.3 16.7 12.3 8.4 4.5 0.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 37.4 39.0 50.2 62.4 75.3 85.3 92.6 98.7 105.4 111.5 116.0 121.0 124.3 127.1 132.7 140.5 156.7 187.3 231.4 
293.8 384.1 473.3 532.4 581.5 627.2 672.9 723.7 769.9 792.3 803.4 780.0 792.8 838.5 814.0 820.1 
776.1 715.9 667.4 649.5 636.1 577.0 456.1 264.3 163.4 131.0 117.1 107.6 100.4 93.7 87.0 80.3 71.9 62.4 
52.4 41.3 31.8 24.0 17.8 12.8 8.9 5.0 0.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 39.0 39.0 49.6 60.8 75.3 85.3 92.6 98.7 105.4 110.9 116.0 119.9 123.2 126.0 132.1 141.6 162.2 192.9 237.5 
303.9 391.4 468.3 514.0 562.0 608.8 659.0 711.4 757.7 794.5 791.1 742.6 740.4 816.2 779.4 798.4 
759.9 685.8 635.6 626.1 615.0 560.3 460.5 268.2 162.2 131.0 118.2 109.3 100.9 94.8 88.1 80.3 72.5 63.0 
53.0 42.4 31.8 24.0 18.4 13.4 9.5 5.6 0.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 38.5 37.9 48.5 60.8 74.2 85.3 92.6 98.7 105.4 110.9 115.4 119.3 122.7 124.9 131.6 140.5 160.6 192.3 237.0 
308.3 397.0 472.2 519.1 564.2 612.7 660.7 722.0 769.9 809.5 814.0 769.9 754.3 852.5 811.2 841.3 
803.4 722.0 659.6 650.6 644.5 586.0 480.6 296.6 166.7 136.6 122.7 111.5 103.7 95.3 88.1 81.4 72.5 63.0 
53.0 42.4 31.2 23.4 17.8 13.4 8.9 5.0 0.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 38.5 38.5 48.5 60.2 74.7 85.3 92.6 99.2 105.4 110.4 115.4 119.3 122.7 125.4 131.6 141.6 160.6 194.0 234.2 
303.9 393.1 472.2 520.7 565.3 621.6 664.0 722.0 775.0 815.1 789.5 769.4 758.2 872.0 795.6 855.3 
817.3 723.7 666.2 651.8 645.6 588.8 493.4 292.7 172.3 137.7 123.8 112.1 103.7 95.9 88.6 80.8 72.5 62.4 
52.4 41.8 31.8 23.4 17.8 13.4 8.9 5.6 0.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
